IESNA:LM-63-2002
[TEST]P976256
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34451)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14SR-LD2-45-C-UNV-L850-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x4 4500LM PACKAGE 80CRI 5000K CURVED REFLECTOR TROFFER
[LAMP] 5000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 33.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4559.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 4.0000 0.0000
1.000 1 33.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1491.2 1528.7 1485.0 1475.6 1459.9 1438.1 1409.9 1400.5 1347.4 1325.5 
1266.1 1216.0 1178.5 1109.7 1050.3 987.8 922.1 869.0 790.8 737.6 
665.7 612.6 550.3 512.8 456.5 412.7 369.0 334.6 293.9 259.5 
225.1 190.7 147.0 112.6 71.9 34.4 0.0 
1491.2 1506.8 1516.2 1547.5 1553.7 1560.0 1560.0 1560.0 1544.4 1516.2 
1478.7 1438.1 1388.0 1319.2 1262.9 1191.0 1119.1 1044.1 978.4 906.5 
837.7 778.3 715.7 665.7 615.7 572.2 528.4 487.8 440.9 403.4 
362.7 322.1 275.2 218.9 153.2 81.3 0.0 
1491.2 1497.5 1544.4 1591.3 1625.7 1631.9 1650.7 1653.8 1650.7 1610.0 
1572.5 1538.1 1475.6 1419.3 1350.5 1262.9 1191.0 1112.9 1037.8 969.0 
906.5 837.7 778.3 725.1 675.1 628.2 587.9 537.8 487.8 434.6 
378.4 322.1 262.7 200.1 134.5 65.7 0.0 
1491.2 1528.7 1597.5 1656.9 1703.8 1728.9 1747.6 1738.2 1725.7 1700.7 
1656.9 1610.0 1544.4 1472.5 1388.0 1306.7 1219.2 1131.6 1050.3 969.0 
887.7 822.1 759.5 703.2 647.0 593.8 537.8 484.7 431.5 378.4 
325.2 275.2 222.0 165.7 109.4 53.2 0.0 
1491.2 1525.6 1600.7 1660.1 1713.2 1741.4 1753.9 1750.7 1738.2 1728.9 
1666.3 1610.0 1541.2 1481.8 1384.9 1294.2 1203.5 1116.0 1028.4 956.5 
881.5 803.3 737.6 684.5 625.1 572.2 515.9 465.9 412.7 365.8 
312.7 262.7 212.6 159.5 106.3 50.0 0.0 
